??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22031.0056 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22031. - Spring Plungers with moveable ball and internal hexagon
Bill of material
22031.0056 Spring Plunger
BESTNR
Ref. No.
22031.0056
AUS
Version
free cutting steel, heavy spring load
D1
Thread
M16
D2
8.5 mm
L
33 mm
S
mm
Enter value for S
mm
cm
inch
ft
SW
8.0 mm
F1
Spring load
50.0 N
F2
Spring load
88.7 N
G
Weight
37.0 g
Embedded user actions